IESNA:LM-63-2002
[TEST]P1387307
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-760-U-T3R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 5700K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8755.4
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
1337.4 1243.5 1178.1 1100.6 1018.9 984.2 992.3 1035.2 1118.9 1257.8 1441.5 1637.6 1866.2 2168.4 2533.9 2860.6 3152.6 3393.5 
3569.1 3757.0 3830.5 3671.2 2781.0 2401.2 2111.3 1711.1 1506.9 1255.7 1202.6 982.1 486.0 171.5 122.5 96.0 59.2 22.5 2.0 0.0 
1337.4 1239.4 1176.1 1098.5 1018.9 982.1 988.3 1033.2 1112.8 1253.7 1431.3 1639.6 1856.0 2170.5 2525.8 2838.2 3142.4 3391.5 
3565.1 3759.0 3830.5 3701.9 2889.2 2429.8 2150.1 1751.9 1521.2 1284.3 1223.1 1010.7 537.0 183.8 132.7 104.1 71.5 28.6 2.0 0.0 
1337.4 1237.4 1176.1 1098.5 1023.0 984.2 984.2 1020.9 1094.4 1223.1 1384.4 1596.7 1809.1 2086.8 2425.7 2778.9 3132.2 3395.6 
3607.9 3818.2 3971.4 3948.9 3777.4 2962.7 2476.8 2027.5 1719.2 1476.2 1419.1 1184.3 816.7 381.8 216.4 161.3 120.5 55.1 4.1 
0.0 
1337.4 1241.4 1186.3 1121.0 1051.5 1010.7 1006.6 1027.0 1084.2 1182.2 1319.0 1498.7 1707.0 1929.5 2235.8 2597.2 2993.3 3365.0 
3671.2 3924.4 4122.5 4232.7 4179.6 3993.8 3679.4 2940.2 2254.2 1913.2 1829.5 1533.4 1082.2 586.0 296.1 165.4 100.1 38.8 
4.1 0.0 
1337.4 1247.6 1196.5 1141.4 1086.3 1045.4 1033.2 1045.4 1086.3 1155.7 1257.8 1392.5 1551.8 1735.6 1972.4 2270.5 2611.5 3028.0 
3434.4 3830.5 4149.0 4357.3 4434.9 4336.9 4142.9 3887.7 3418.0 2760.6 2638.1 2211.3 1596.7 773.9 318.5 159.3 73.5 
24.5 6.1 0.0 
1337.4 1259.8 1210.8 1174.1 1133.2 1108.7 1096.5 1102.6 1123.0 1165.9 1235.3 1317.0 1425.2 1557.9 1711.1 1919.3 2178.6 2503.3 2891.2 
3277.2 3687.6 4067.3 4365.5 4526.8 4510.4 4396.1 4298.1 4089.8 4014.3 3213.9 2323.6 1504.8 755.5 265.4 83.7 32.7 
8.2 0.0 
1337.4 1274.1 1231.2 1206.7 1188.4 1172.0 1172.0 1182.2 1200.6 1233.3 1274.1 1327.2 1382.3 1453.8 1545.7 1670.2 1833.6 2062.3 2331.8 
2638.1 3003.5 3389.5 3773.3 4128.6 4424.7 4655.4 4773.8 4598.2 4551.3 4367.5 3828.4 2707.5 1735.6 592.1 138.8 
47.0 12.3 0.0 
1337.4 1284.3 1249.6 1237.4 1235.3 1243.5 1259.8 1284.3 1317.0 1353.7 1402.7 1451.7 1498.7 1547.7 1611.0 1694.7 1823.4 1990.8 2199.1 
2458.4 2766.7 3101.6 3473.2 3869.3 4234.8 4579.8 4726.9 4665.6 4669.7 4749.3 4647.2 4236.8 2801.4 849.4 228.7 
61.3 16.3 0.0 
1337.4 1308.8 1286.4 1282.3 1292.5 1312.9 1347.6 1382.3 1415.0 1459.9 1502.8 1551.8 1596.7 1647.8 1709.0 1805.0 1923.4 2090.8 2303.2 
2552.3 2862.7 3183.2 3563.0 3951.0 4349.1 4688.1 4773.8 4898.4 4947.4 4982.1 4910.6 4502.3 2662.6 598.3 163.3 
47.0 18.4 0.0 
1337.4 1323.1 1314.9 1319.0 1335.4 1368.0 1400.7 1445.6 1490.5 1531.4 1580.4 1621.2 1662.1 1715.1 1784.6 1884.6 2027.5 2197.0 2423.7 
2705.4 3026.0 3393.5 3771.3 4155.1 4608.4 4904.5 4955.5 5078.1 5102.6 5051.5 4867.7 4251.1 2062.3 375.7 104.1 
34.7 18.4 0.0 
1337.4 1335.4 1335.4 1351.7 1380.3 1421.1 1474.2 1525.3 1580.4 1643.7 1702.9 1753.9 1815.2 1890.7 1978.5 2109.2 2270.5 2460.4 
2701.4 2989.3 3279.2 3567.1 3863.2 4171.5 4483.9 4612.5 4547.2 4596.2 4569.6 4424.7 4118.4 3452.8 1572.2 271.6 
83.7 30.6 18.4 0.0 
1337.4 1343.5 1357.8 1384.4 1427.2 1482.4 1549.8 1619.2 1696.8 1776.4 1849.9 1921.4 1992.8 2068.4 2154.1 2248.1 2352.2 2482.9 
2631.9 2789.2 2975.0 3162.8 3346.6 3532.4 3738.6 3771.3 3654.9 3642.6 3614.1 3430.3 3073.0 2562.5 1163.8 257.3 
85.8 32.7 16.3 0.0 
1337.4 1349.7 1376.2 1413.0 1472.2 1545.7 1623.3 1713.1 1786.6 1862.2 1927.5 1968.3 1999.0 2027.5 2054.1 2088.8 2125.6 2172.5 
2231.7 2309.3 2380.8 2450.2 2489.0 2515.5 2531.9 2417.5 2246.0 2117.4 2070.4 1866.2 1521.2 1202.6 518.6 161.3 65.3 
30.6 16.3 0.0 
1337.4 1376.2 1427.2 1490.5 1564.0 1639.6 1704.9 1764.1 1805.0 1827.4 1827.4 1790.7 1725.4 1633.5 1515.0 1359.9 1165.9 945.4 769.8 
643.2 584.0 553.3 537.0 522.7 508.4 481.9 449.2 414.5 404.3 343.0 263.4 200.1 130.7 79.6 49.0 26.5 14.3 0.0 
1337.4 1390.5 1466.0 1535.5 1596.7 1647.8 1680.4 1696.8 1672.3 1604.9 1484.4 1314.9 1098.5 884.1 718.7 635.0 592.1 571.7 553.3 
539.0 524.8 508.4 486.0 459.4 428.8 396.1 355.3 318.5 310.4 273.6 222.6 175.6 122.5 73.5 44.9 24.5 10.2 0.0 
1337.4 1417.0 1496.7 1562.0 1598.8 1621.2 1604.9 1537.5 1415.0 1253.7 1061.8 888.2 763.6 706.5 669.7 635.0 608.5 590.1 575.8 
569.7 567.6 561.5 555.4 535.0 506.4 467.6 416.5 349.2 336.9 298.1 238.9 167.4 124.6 73.5 42.9 20.4 8.2 0.0 
1337.4 1437.5 1517.1 1570.2 1586.5 1564.0 1484.4 1341.5 1182.2 1025.0 896.4 831.0 784.1 739.1 708.5 679.9 649.3 624.8 602.3 
575.8 567.6 565.6 555.4 524.8 488.0 457.4 426.7 387.9 379.8 310.4 238.9 194.0 151.1 96.0 51.0 20.4 6.1 0.0 
1337.4 1449.7 1527.3 1562.0 1560.0 1488.5 1359.9 1192.4 1047.5 943.3 902.5 867.8 826.9 790.2 747.3 702.4 630.9 573.8 535.0 
510.5 467.6 457.4 461.5 461.5 459.4 451.2 434.9 414.5 402.2 353.2 306.3 249.1 198.1 138.8 85.8 26.5 4.1 0.0 
1337.4 1455.8 1535.5 1557.9 1529.3 1425.2 1270.0 1121.0 1002.5 959.7 941.3 914.7 888.2 839.2 763.6 669.7 592.1 526.8 445.1 
408.4 402.2 394.1 379.8 369.6 361.4 351.2 338.9 318.5 310.4 275.6 255.2 230.7 198.1 142.9 93.9 42.9 4.1 0.0 
1337.4 1462.0 1537.5 1551.8 1506.9 1384.4 1223.1 1078.1 1002.5 988.3 978.0 974.0 953.5 890.2 777.9 665.6 563.5 449.2 396.1 
375.7 359.4 336.9 314.4 306.3 296.1 279.7 263.4 238.9 234.8 210.3 191.9 169.5 161.3 116.4 69.4 36.8 4.1 0.0 
1337.4 1466.0 1541.6 1545.7 1498.7 1353.7 1196.5 1063.8 998.5 996.4 998.5 1004.6 992.3 918.8 794.3 663.6 532.9 428.8 416.5 
420.6 398.2 349.2 314.4 298.1 283.8 255.2 234.8 214.4 210.3 189.9 173.6 155.2 126.6 87.8 51.0 24.5 6.1 0.0 
1337.4 1464.0 1539.5 1545.7 1494.6 1351.7 1184.3 1053.6 994.4 996.4 998.5 1006.6 996.4 920.9 804.5 657.5 535.0 432.9 430.8 
439.0 416.5 357.3 318.5 302.2 285.9 255.2 236.9 212.4 210.3 191.9 173.6 149.1 112.3 75.5 51.0 24.5 4.1 0.0 
